********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*May 05, 2014
*ECN S14-0980, Rev. B
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
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT si8499DB D G S 
M1 3 GX S S PMOS W= 1700000u L= 0.25u 
M2 S GX S D NMOS W= 1700000u L= 4.253e-07 
R1 D 3 1.053e-03 2.057e-03 2.263e-06 
CGS GX S 6.035e-10 
CGD GX D 3.783e-11 
RG G GY 1m 
RTCV 100 S 1e6 -1.050e-04 1.099e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 
+ RS = 1.569e-02 KP = 6.085e-06 NSUB = 2.521e+15
+ KAPPA = 3.0073e-03 ETA = 1.676e-04 NFS = 1.761e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 
+NSUB = 5.767e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 22 
+RS = 2.151e-02 N = 1.528e+00 IS = 1.000e-07 
+EG = 9.585e-01 XTI = 5.301e-01 TRS = 1.000e-05 
+CJO = 1.072e-10 VJ = 8.993e-01 M = 2.000e-01 ) 
.ENDS